??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAA11_12 - Insulation board material imported from Japan, high temperature durability
Bill of material
JAA11-3-A20-B20-T3
Code
Type
Material
Silicate Adhesives
Color
White
Operating Ambient Temperature
-80~400°C
Thermal Conductivity
0.24 W/m.K
Compressive Strength
439 (N/mm²)at23°C
Flexural Strength
145 (N/mm²)at23°C
Density
2 g/cm³
Specifications
mm
Hole Type
mm
A
mm
Enter value for A
mm
cm
inch
ft
A Tolerance
+1.0/0 mm
B
mm
Enter value for B
mm
cm
inch
ft
B Tolerance
+1.0/0 mm
T
3 mm
F
mm
G
mm
Hole Processing Options
Through hole
mm
Counterbore
mm
d
d1
0.0
h
0.0
Change The Left Hole Position
FC
mm
Change The Bottom Hole Position
GC
mm
Increase Waist Hole
AA
mm
H
mm
J
mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models