??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
J130 - UNIVERSAL TUBULAR LOCK WITH KNOB
Bill of material
J130019.ZN30X20
Art.
d
M19
L
30 mm
Qn
mm
Qe
mm
D
22 mm
D3
29 mm
H3
15 mm
h
4 mm
A
14 mm
B
2.5 mm
C
6.5 mm
E
22 mm
S
5 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models