??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Univer
Description
J10_19 - Slide units 16-100 mm for pneumatic cylinders M and K series
Bill of material
J10A440025A
Series
Slide unit series
Slide unit type
Accessories
With scraper bearings
Slide unit size
Bore size
mm
Stroke
mm
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
Cylinder option
Length
mm
Length
mm
Length
mm
Length
25.0 mm
Length
mm
Length
mm
Distance
0.0 mm
Distance
0.0 mm
Thread
-
Distance
mm
Distance
mm
Distance
mm
Distance
mm
Distance
mm
Distance
mm
Distance
mm
Width across flats
mm
Width
mm
Width
mm
Width
mm
Width
mm
Width
mm
Thread
Diameter H8
mm
Height
mm
Diameter
mm
Width
mm
Height
mm
Diameter
mm
Width across flats
mm
Width across flats
mm
Thread
Diameter
mm
Thread
Mass at 0 stroke- Cylinder
kg
Mass increase per mm stroke- Cylinder
g
Mass increase per mm stroke- Shafts
g
Mass increase per mm stroke- Locking unit J14/J17 Series
mm
Mass at 0 stroke- Slide unit
kg
Mass at 0 stroke- Locking unit
0.000 mm
Previews
3D
Dimension
2D
Download CAD models