??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YBWS_J-YAUS - extension spring medium load
Bill of material
J-YBUS-D2-L10
code
type
Medium load type, semi-circular single hook, imported type
National standard material
equivalent material
surface treatment
-
Relative hook angle
D
L
wire diameter
0.3
Under dynamic load, the maximum displacement
3.8
During dynamic load, the maximum load
3.53
initial tension
0.69 N
spring constant
0.75 N/mm
weblink
webxxx
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés