??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XZH61 - Precision type, pressure regulating valve and gauge connector
Bill of material
J-XZH61-D4-d4
Code
J-XZH61
Type
Take-over gauge connector
Main Material
PBT
Out Of The Ring Material
POM
D
mm
d
mm
D1
4 mm
D2
4 mm
B min
59.0 mm
BMAX
61.6 mm
L1
43.3 mm
L2
13.0 mm
L3
18.8 mm
L4
1.0 mm
P1
11.5 mm
P2
11.5 mm
C1
11.0 mm
C2
11.0 mm
E1
21.6
E2
30.6
F1
15.0 mm
F2
30.0 mm
F3
4.2 mm
F4
17.0 mm
F5
10.1 mm
F6
20.2 mm
F7
10.2 mm
F8
9.0 mm
T1
24.5 mm
T2
15.0 mm
Weight (g)
23
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models