??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XZC21 - Precision type, speed control valve, brass / PP type, external thread
Bill of material
J-XZC22-D6-2-A
Code
J-XZC22
Type
External Thread Elbow Joint
Material
PP
Surface Treatment
-
D
mm
Nominal model
Type
R
mm
A(Export Throttling)
mm
B min
mm
B max
mm
L1 min
mm
L1 max
mm
L2
mm
P
mm
E
0.0 mm
C
mm
P1
0.0 mm
P2
0.0 mm
K1
0 mm
K2
0 mm
E1
mm
E2
mm
S
mm
Weight (g)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models