??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYS01_21 - Precision joint for rubber tube direct head
Bill of material
J-XYS01-D4-1
Code
Type
External thread
TYPE1
Material
SUS316
Outer diameter D
mm
Nominal model
Connecting pipe inner diameter
mm
R
9.728 mm
A
8 mm
B
mm
E
F
S1
S2
L1
L2
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models