??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYM41 - Multi tube type
Bill of material
J-XYM41-2SF2-A
Code
J-XYM41
Type
Multi-Tube Sleeve Type? Female Thread Type
Pipe Material
Carbon Steel
L Connector Material
Aluminum Alloy
Surface Treatment Of Sleeve
Chrome
Specifications
Specifications
A
Number Of Sleeves
L
67 mm
D
45.0 mm
R
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models