??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYM16_17 - Precision? Air pipe joint? Plug type
Bill of material
J-XYM16-04PP
Code
Type
Screw Plug Type? PP Nut Screw-In Type
Material
Surface Treatment
Specifications
L
mm
C
21.3 mm
S1 (pipe size)
mm
S2 (pipe size)
mm
A
mm
T Piping Size
d
7 mm
d1
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models