??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYH61 - Clearance sealing type, internal thread, precision type, rotary joint
Bill of material
J-XYH61-02M5
Code
J-XYH61
Types of
Swivel joint, clearance seal type
material
alufer
surface treatment
anodic oxidation
Use fluids
air
Operating pressure range
-0.1~1 Mpa
Operating temperature range
-10~80
specifications
Flange selection
Number of circuits
2
Pipe Size
M5 mm
Allowable number of revolutions
2000 min
Swing torque
0.003 N·m
weight
0.16 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models