??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYD21 - Precision type, minitype quick joint, bend joint and internal thread
Bill of material
J-XYD21-M5
Code
J-XYD21
Type
Internal threaded joint
Main Material
Brass
Thread Part
Brass
Liner Material
POM
Main Body Surface Treatment
Nickel plating
M
M5
N
M5 mm
A
3.2 mm
B
16 mm
F
8 mm
E
12 mm
S
7 mm
Nozzle diameter
6.5 mm
Effective Sectional Area
1.8 mm^2
Weight (g)
1.5
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models