??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYA61 - Precision type, minitype quick joint and cross type joint
Bill of material
J-XYA61-M5
Code
J-XYA61
Type
External Thread Cross Type Joint
Main Material
Brass
Thread Part
Brass
Liner Material
SUS304-NBR
Main Body Surface Treatment
Nickel plating
M
M5
N
M5
A
4 mm
B
14.5 mm
L
10.5 mm
E
13 mm
F
7 mm
S
7 mm
Nozzle diameter
6.5 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models