??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYA31 - Precision type Vacuum connector/Pressing straight head/External thread
Bill of material
J-XYA31-D2-M5
Code
J-XYA31
Types of
External thread·Press bending joint
subject material
brass
Threaded part material
brass
Liner material
SUS304-NBR
subject surface preparation
plate with nickel
D
mm
Nominal model
M5
R
M5 mm
C
4.0 mm
E
11.0 mm
L
7.0 mm
P
5.0 mm
S
7 mm
Effective sectional area
0.8
weight
5.7 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models