??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXW21 - Precision type, mini type quick connector, hexagon socket straight connector, external thread
Bill of material
J-XXW21-D2-M3
Code
J-XXW21
Type
External Thread Hexagon Hole Straight Connector
Main Material
Brass
Thread Part
Brass
Out Of The Ring Material
POM
Main Body Surface Treatment
Nickel plating
D
mm
Nominal model
R
M3 mm
A
2.5 mm
B
12.1 mm
L
9.6 mm
C
8.4 mm
H
1.3 mm
P
5 mm
Effective Sectional Area (mm2)
01(Tin Bronze) mm^2
Weight (g)
0.8
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models