??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXJ81 - Precision type, quick coupling, pipe cap and equal diameter
Bill of material
J-XXJ81-D4
Code
J-XXJ81
Type
Equal Diameter Pipe Cap
Material
PBT
D
mm
B
18.1 mm
P
11.0 mm
C
14.9 mm
Weight (g)
2.1
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models