??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXH51 - Precision type, quick joint, diaphragm direct head and internal thread
Bill of material
J-XXH51-D4-1
Code
J-XXH51
Type
Internal threaded baffle
Main Material
Brass
Thread Part
Brass
Out Of The Ring Material
POM
Main Body Surface Treatment
Nickel plating
D
mm
Nominal model
R
Rc1/8 mm
M
M12x1 mm
B
24.3 mm
E1
9.0 mm
E2
9.0 mm
A
8.5 mm
C
14.9 mm
S1
14 mm
S2
14 mm
G
3.5 mm
Effective Sectional Area
4.8 mm^2
Weight (g)
17
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models