??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXH01 - Precision type, quick joint, direct head and internal thread
Bill of material
J-XXH01-D4-1
Code
J-XXH01
Type
Internal thread direct head
Main Material
Brass
Thread Part
Brass
Out Of The Ring Material
POM
Main Body Surface Treatment
Nickel plating
D
mm
Nominal model
R
Rc1/8 mm
A
8.5 mm
B
24.5 mm
P
10.0 mm
C
14.9 mm
S
14 mm
Effective Sectional Area
4.81 mm^2
Weight (g)
12.9
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models