??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXD06 - Precision type, quick coupling, lengthened bend coupling and external thread
Bill of material
J-XXD06-D4-M5
Code
J-XXD06
Type
External Thread Lengthend Tlbow Connector
Main Material
Brass
Thread Part
Brass
Out Of The Ring Material
POM
Main Body Surface Treatment
Nickel plating
D
mm
Nominal model
R
M5
A
3.5
B
30.5
L
32.5
P
11.0
C
14.9
E
18.5
S
12
effective cross-sectional area
6.3 mm^2
Weight (g)
18.7
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models