??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XWY71 - Precision / Universal curved pipe (single) / nozzle
Bill of material
J-XWY71-2-H1
Code
J-XWY71
Type
Nozzle
Material
POM
Color
Orange
Applicable Pipe Diameter
Nozzle Type
?¨®??
mm
D
mm
D1
mm
D2
mm
A
0.00 mm
A1
0.00 mm
N
0 mm
d
0.0 mm
B
0.0 mm
H
0.0 mm
Rc(PT)
0
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models