??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XWX01_03 - Precision / Universal tube (set)
Bill of material
J-XWY12-2-X0-2-Y0-H1
Code
Type
Material
POM
Color (Body)
Navy Blue
Color ( Connector / Nozzle )
Orange
Use Fluid
Air, Water, Oil, Alcohol, Detergent, Etc.
Operational Environment
Chemical Resistance, Oil Resistance, Drug Resistance
Applicable Pipe Diameter
mm
Number Of Ontology Nodes ( X Direction )
mm
Enter value for JS
Number Of Ontology Nodes ( X Direction )
mm
cm
inch
ft
Number Of Body Sections ( Y Direction )
mm
Enter value for JS11
Number Of Body Sections ( Y Direction )
mm
cm
inch
ft
Number Of Body Sections ( Right )
Number Of Body Sections ( Left )
Connector Selection (Male Thread Type)
Nozzle Selection
Right nozzle selection
Left nozzle selection
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models