??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XAW15_20 - Electromagnetic lock/Unlock when powered on/Lock type when powered on/Water-resistant type
Bill of material
J-XAW15
Code
Types of
Base material
SUS304
Locking tongue material
SUS304
Rated voltage
DC24V±5%
Power consumption
7.4W
Consumption current
310mA
Energization rate
100%(Continuous rating)
Locking tongue Contractive force(Horizontal)
Locking tongue Push-out force(Horizontal)
website link
website link
Previews
3D
Dimension
2D
Download CAD models