??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WJS01_13 - precise Oil pressure buffer/No impact head/With the impact head/mall and medium-sized automatic compensation type/material SUS303
Bill of material
J-WJS03-0604
code
Types of
Main body material
SUS303
piston rod material
SUS420J2
Impact head material
Main body surface treatment
-
The use of temperature
-10/80
specifications
Nominal thread M
M6*0.75
trip St
4 mm
A
33.5 mm
B
25.5 mm
C
20.5 mm
D
1.8 mm
E
4.0 mm
F
4.9 mm
H
8.0 mm
V
mm
Maximum energy absorption at each time
1
Maximum absorbed energy per hour
1350
Maximum effective weight
Maximum impact velocity
m/s
weight
g
website link
website link
Previews
3D
Dimension
2D
Download CAD models