??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEY64 - Precision vacuum suction cup (component) fixed direct installation type · external thread connection type/internal thread connection type without buffer type
Bill of material
J-WEY64-d1.5-31-J-3
code
J-WEY64
type
Buffered type
Installation and connection method
External thread connection of the body
Takeover method
Installation and connection method
Sucker type
Parallel, generation gap parallel, organ industry
Disc diameter d
Buffer stroke
Buffering form
Sucker type
A
7.0
B
24.0
D
10.0
Installation thread
M6
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models