??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEY41_44 - Low profile flat slotted vacuum chuck (component)
Bill of material
J-WEY42-d10-J-4-3
Code
Code
Type
Spring-Type Vacuum Port On Top
Takeover method
Quick Connector
Sucker Material
Color
Type Of Suction Cup
Disc Diameter d
mm
Buffer Form
Piping size
mm
Buffer Stroke
mm
B
68.5 mm
M
M8*0.75
E
13 mm
F
23.0 mm
G
17.0 mm
H
12 mm
T
3 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models