??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEY31_34 - Low flat grooved vacuum sucker (single piece / component)
Bill of material
J-WEY32-d10
Code
Type
Fixed Direct Mount
Takeover method
Male Adapter
Sucker Material
Sucker Color
Type Of Suction Cup
Disc Diameter d
mm
D
11 mm
B
10.5 mm
C
8 mm
E
6 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models