??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEY22 - Metal bracket with buffered top vacuum port for precision vacuum suction cups
Bill of material
J-WEY22-10-5-B4
code
J-WEY22
Types of
Top vacuum port
Buffering form
Non rotatable
specifications
cushion stroke
Vacuum end connection thread
cushion stroke
Non rotatable
M
M10*1.0
M1
M5*0.8
A
40.0 mm
B
5 mm
C
24.5 mm
S
13 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models