??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEX41 - Precision type, vacuum filter, standard type, special filter element for vacuum filter, quick coupling type
Bill of material
J-WEX41-L20
Code
J-WEX41
Types of
Special Filter Element For St ¡¤ Ard Vacuum Filter
Filter Material
Polyvinyl Formal(PVFM)
L
mm
Use Fluid
Filtered Compressed Air
use pressure
0.3~0.7 Pa
Operating temperature
5~50 °C
lubricating
Unnecessary
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models