??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEX21 - Precision type, vacuum filter, special filter element for small vacuum filter, quick coupling type
Bill of material
J-WEX21-L15
Code
J-WEX21
Types of
Special Filter Element For Small Vacuum Filter
Filter Material
Polyvinyl Formal(PVFM)
L
mm
Use Fluid
Filtered Compressed Air
use pressure
0.3~0.7 Pa
Operating temperature
5~50 °C
lubricating
Unnecessary
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models