??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEX11 - Precision type, vacuum filter, small vacuum filter and quick coupling type
Bill of material
J-WEX11-D4-25
Code
J-WEX11
Types of
Small Vacuum Filter
The main material
Polycarbonate (PC)
Filter Material
Polyvinyl Formal(PVFM)
Filter Element Code
J-WEX21
D
mm
Length Of Filter Element
mm
B
mm
C
mm
L1
mm
L2
mm
L3
mm
L4
mm
d
mm
X
mm
Filtration Area
cm2
Weight
g
Use Fluid
Filtered Compressed Air
use pressure
-100~0 Pa
Filtration Precision
10 μm
Operating temperature
0~60 °C
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models