??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WET51 - Precision type, vacuum generator, vacuum failure function and quick joint type
Bill of material
J-WET51-D4-0.7
Code
J-WET51
Types of
Vacuum Destruction Damage Function Type
The Component Parts
Vacuum Generator / Damage Mechanism / Silencer / Vacuum Filter ( WEX01 )
Material
PBT( 15 % Glass )
Piping size D
mm
Nozzle diameter
mm
B
mm
F
mm
C1
mm
C2
mm
preset pressure
MPa
Ultimate vacuum
-kPa
Consumption (1/min(ANR))
Destroy The Gas Supply Port Size PD
11.5
Port location
Connection Port 2 Side
Vacuum characteristics
High Vacuum Medium Flowmeter Type
Weight
g
Use Fluid
Filtered Compressed Air
use pressure
0.3~0.7 MPa
Operating temperature
5~50 °C
lubricating
Unnecessary
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models