??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WET41_42 - Precision, corrugated vacuum sucker, spring top vacuum port
Bill of material
J-WET41-d50
Code
mm
Type
Spring Type Side Vacuum Port mm
Takeover Mode
One-Touch Couplings mm
Sucker Material
mm
Color
Black mm
Diameter(d)
mm
Minimum Unit 1
mm
Internal Thread Type
14 mm
MP
1 mm
l1
mm
l2
mm
l3
20 mm
S
6 mm
E
18.5 mm
Opposite
17 mm
Opposite
12 mm
Inner Hexagon Socket Depth
4 mm
Spring maximum load (N)
mm
Weight
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models