??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WES81_82 - Precision vacuum sucker, conventional vacuum sucker
Bill of material
J-WES81-d50
Code
mm
Type
Spring Type Direct Mounting Type mm
Takeover Mode
Thread Type mm
Sucker Material
mm
Color
mm
Diameter(d)
mm
B Minimum Unit 1
mm
Internal Thread Type
14 mm
MP
1 mm
l1
mm
l2
mm
P Minimum Unit 1
19 mm
Stroke
5.8 mm
Opposite
17 mm
Opposite
12 mm
Spring Maximum Load
7.9-15.0 mm
Weight (Reference)
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models