??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WES61_62 - Precision vacuum sucker, deep concave vacuum sucker, fixed top vacuum port and quick connector
Bill of material
J-WES61-d50
Type
mm
Type
Fixed Top Vacuum Port mm
Takeover Mode
One-Touch Couplings mm
Sucker Material
mm
Diameter(d)
mm
Minimum Unit 1
mm
D
6 mm
RP
-
Internal Thread Type
mm
MP
1.00 mm
l1
mm
l2
mm
l3
mm
c
11.7 mm
Opposite
mm
Opposite
12 mm
Inner Hexagon Socket Depth
4 mm
Weight
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models