??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WER11 - Precision type, vacuum generator, square type and standard type
Bill of material
J-WER11-D6-0.7
Code
J-WER11
Types of
Square / With Mechanical Vacuum Switch
Material
PBT
D
mm
Nozzle diameter
mm
use pressure
0.5 kPa
Ultimate vacuum
kPa
Intake flow rate (1/min(ANR))
Consumption (1/min(ANR))
Weight
g
Use Fluid
Filtered Compressed Air
use pressure
0.15~0.7 Pa
Rated supply pressure
0.5 Pa
Operating temperature
0~60 °C
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models