??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WAC96_97 - Precision adjustment foot base·Round shape
Bill of material
J-WAC96-42-D97
Code
Type
Material
SUS304
Surface Treatment
-
Specifications
D
97 mm
D1 Bearing Size
77 mm
D2
60 mm
M
M42 mm
L
mm
H
18 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models