??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WAC81 - Precision foot cup/Non shockproof type/Shockproof type/Universal adjustment type/Super heavy load type
Bill of material
J-WAC81-D80-M20-L100
Code
J-WAC81
Type
Universal adjustment type
Housing
SUS304
Screw
SUS304
Bottom Side
NBR
Housing
Polishing
Screw
---
D
80 mm
M
mm
L
mm
S
30 mm
V
13 mm
V1
16 mm
H
58 mm
A
20°
Load Bearing
1500 kg
Reference weight
0.98 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models