??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WAC77 - Precision shockproof anti-slip foot cup, fixed adjustment type, heavy-duty type
Bill of material
J-WAC77-D89-M24-L70
Code
J-WAC77
Types of
Fixed adjustable type, with rubber base
Screw material
SUS420
Base material
Flame retardant rubber (blue)
Cover material
A6061
Screw surface treatment
Electroless nickel plating
Enclosure surface treatment
-
D
89 mm
M
24 mm
L
mm
Pitch (fine pitch)
1.5 mm
d
80 mm
S
36 mm
H
53.2 mm
V1
12 mm
bear the weight of
800 kg
Reference weight
0.80 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models