??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WAC71_72 - Precision Anti-Slip Foot Cup Fixed Adjustment Super Heavy Duty
Bill of material
J-WAC71-42-D127-L200
Code
Type
Material
SUS304
Surface Treatment
-
Specifications
D
127
M
L
S
60
H
33.5
V
20
V1
32
Bearings (Kg)
6500
Reference weight (Kg/pcs)
4.82
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models