??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WAB11 - Precision foot cup/Non shockproof type/Shockproof type/Universal adjustment type/Super heavy load type
Bill of material
J-WAB11-D100-M24-L150
Code
J-WAB11
Type
Universal adjustment type
Material
SUS304
Surface Treatment
---
D
100 mm
M
mm
L
mm
S
36 mm
V
16 mm
V1
19 mm
H
48 mm
A
20°
Load Bearing
2000 kg
Reference weight
1.75 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models