??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-VNA93 - Zero backlash rack
Bill of material
J-VNA93-1610
Code
J-VNA93
name
Zero backlash rack
material
Carbon steel
surface treatment
black chrome
Specification
mm
number of teeth
62 pcs
pitch
16 mm
L
992 mm
W
48 mm
W1
30.5 mm
T
12 mm
A
7 mm
B
20.2 mm
P
96 mm
G
16 mm
Number of holes
11 pcs
d
φ7 mm
weight
2.2 kg
Applicable gear model
J-VNA90-1610
Suitable splicing ruler
J-VNA96-16
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models