??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-OBK61 - Aluminum plastic sliding bearing seat (single piece)/closed/Precision
Bill of material
J-OBK61-d12
Code
J-OBK61
Types of
Precision
Types of
closed
Base material
aluminium alloy
intima material
PTFE
Base surface preparation
anodic oxidation
Operating temperature
-200°C~200°C
d
mm
dtol
+0.043/+0.016
W
44 mm
H
30.0 mm
A
8 mm
h
15 mm
G
24.0 mm
W1
33 mm
E
5.5 mm
S1
M5deep12 mm
S2
Φ4.3 mm
L1
39 mm
L2
26 mm
dynamic load
3840 N
Static load
7680 N
weight
79 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models