??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LMJ01_22 - Welded flange linear bearings - Precision type - Guided type - Single lining type
Bill of material
J-LMJ11-d6
Code
Type
Single Lining
Type
Shaft Sleeve Material (Chinese Standard )
GCr15
Bushing Material (Correspond)
SUJ2
Bushing Hardness
56HRC~
Bushing Surface Treatment
Ball Material
GCr15
Cage Material
Resin
Seal Washers Material
Nitrile Rubber
Operating Ambient Temperature
-15~80℃
d
mm
D Tolerance
0/-0.007 mm
D Size
12 mm
D Tolerance
mm
L
19 mm
L tolerance
+0.3/-0.3 mm
V
5 mm
H
28 mm
T
5 mm
d1
3.5 mm
d2
6.0 mm
h
3.1 mm
PCD
20 mm
W
22 mm
E
0 mm
F
20 mm
Operating Ambient Temperature
0.4 mm
Eccentricity (Maximum)
0.011 mm
Verticality
0.011 mm
Basic Load Rating C (Moving) N
205 N
Basic Load Rating CO(Static)N
260 N
Weight Of Round Flange
20 g
Method Flange Weight
15 g
Opposite Side Flange Type Weight
20 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models