??
Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LMG01_23 - Welded flange linear bearings · Precision type · Double lining type · Countersunk hole type
Bill of material
J-LMG13-d6
Code
Type
Double lining
Type
Bushing material (national standard)
GCr15
Bushing material (equivalent)
SUJ2
Bushing hardness
56HRC~
Bushing surface treatment
Ball material
GCr15
Cage material
Seal material
Nitrile rubber
Ambient temperature
°C
d
mm
d tolerance
0/-0.008 mm
D size
12 mm
D tolerance
mm
L
35 mm
L tolerance
+0.3/-0.3 mm
H
28 mm
T
5 mm
d1
3.5 mm
d2
6.0 mm
h
3.1 mm
PCD
20 mm
W
22 mm
E
0 mm
F
20 mm
Eccentricity
0.014 mm
Verticality
0.014 mm
Basic rated load C (moving) N
320 N
Basic rated load CO (static) N
525 N
Round flange weight
30 g
Method blue weight
23 g
Side flange type weight
25 g
website
Website connection
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей