??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LMF01_22 - Welded flange linear bearings - Precision type - Medium size - Countersunk hole type
Bill of material
J-LMF11-d6
Code
type
zhoutao material gb
GCr15
zhoutao material xd
SUJ2
zhoutao hrd
56HRC~
zhoutao sur
gunzhu material
GCr15
baochijia material
Resin
mifengquan material
dingqingxiangjiao
shiyongwenduhuanjing
-15~80℃
d
mm
D Tolerance
0/-0.008
D
12 mm
D Tolerance
L
29 mm
L tolerance
+0.3/-0.3
H
28 mm
T
5 mm
d1
3.5 mm
d2
6.0 mm
h
3.1 mm
P.C.D
20 mm
W
22 mm
E
0 mm
F
20 mm
pianxin
0.015
gunzhulieshu
4
Verticality
0.015
edingfuzai dong
225
edingfuzai jing
305
jingtairunxuliju
1.40
Weight
Website
Website
Previews
3D
Dimension
2D
Download CAD models