??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LMC01_06 - Straight Type Linear Bearing - Single Liner Type
Bill of material
J-LMC01-d3
Code
Type
Single Lining
Bushing Material (Gb)
Bushing Material (Equivalent)
Bushing Hardness
Bushing Surface Treatment
-
Ball Material
GCr15
Cage Material
Resin
Seal Washers Material
Operating Ambient Temperature
-15~80 ℃
d
mm
D Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L tolerance
mm
L1
mm
m
mm
D1
mm
Number of rows of balls
4
Basic Load Rating C (Dynamic)
N
Basic Load Rating CO (Static)
N
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models