??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY30_31 - Seal conductive foam type conductive cloth + PIR
Bill of material
J-HGY30-A2-B1.5-L1
code
type
material
Conductive cloth + PIR
colour
grey
Operating temperature
-40~90℃
A
B
L length (m) minimum unit 1m
1
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models