??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY21 - Sealing Strip,Closed Cell Foamed,NR Material
Bill of material
J-HGY21-10-L1
Code
J-HGY21
Type
Closed Cell Foam Type
Material
NR
Color
Black
Operating temperature
-30~70℃
Width
mm
Length (minimum unit 1m)
m
Whole roll packaging(m/juan)
10M/Roll
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models