??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY16_17 - Sealing Strip,Edge Protection Type,PVC Material
Bill of material
J-HGY16-6-L1
Code
Type
Edge Protection Type
Material
PVC
Color
Operating temperature
-40~70℃
Width
mm
Length (minimum unit 1m)
m
Clamping Plate Thickness
1~2 mm
Whole roll packaging(m/juan)
50M/Role
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models