??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY02 - Seal type for door material EPDM/PVC
Bill of material
J-HGY02-17-L1
code
J-HGY02
type
Door type
material
PVC
colour
black
hardness
25±5(Shao C)
Operating temperature
-30~70℃
width
L length (m) minimum unit 1m
Clamping thickness (mm)
-
Full roll packaging (m/roll)
100m/roll
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models