??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY01 - Sealing Strip,For Door,EPDM Material
Bill of material
J-HGY01-6.1-L1
Code
J-HGY01
Type
Door Type
Material
EPDM
Color
Black
Operating temperature
-40~150℃
Width
mm
Length (minimum unit 1m)
m
Clamping Plate Thickness
1.5~2 mm
Whole roll packaging(m/juan)
100M/Roll
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models